Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:17:32 GMT+0000 (Coordinated Universal Time)



RNAO80X100X30-XL
Needle roller bearing
Needle roller bearings RNAO, without ribs
Yerine geçer
RNAO80X100X30
Ürün bilgisi



Main Dimensions & Performance Data
Fw | 80 mm | Under roller diameter |
D | 100 mm | Outside diameter |
C | 30 mm | Width, outer ring |
Cr | 80.000 N | Basic dynamic load rating, radial |
C0r | 176.000 N | Basic static load rating, radial |
Cur | 31.500 N | Fatigue load limit, radial |
nG | 5.800 1/min | Limiting speed |
nϑr | 3.600 1/min | Reference speed |
≈m | 0,58 kg | Ağırlık |
Mounting dimensions
Db | 81 mm | Shoulder diameter axial guidance NK/housing |
db | 87,2 mm | Shoulder diameter axial guidance NK/shaft |
Da | 89 mm | Shoulder diameter outer ring |
ra max | 1 mm | Maximum recess radius |
Dimensions
E | 88 mm | Raceway diameter outer ring |
rmin | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |