Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:33:19 GMT+0000 (Coordinated Universal Time)



RNAO40X50X17-XL
Needle roller bearing
Needle roller bearings RNAO, without ribs
Yerine geçer
RNAO40X50X17
Ürün bilgisi



Main Dimensions & Performance Data
Fw | 40 mm | Under roller diameter |
D | 50 mm | Outside diameter |
C | 17 mm | Width, outer ring |
Cr | 24.200 N | Basic dynamic load rating, radial |
C0r | 41.500 N | Basic static load rating, radial |
Cur | 6.600 N | Fatigue load limit, radial |
nG | 11.500 1/min | Limiting speed |
nϑr | 7.000 1/min | Reference speed |
≈m | 74 g | Ağırlık |
Mounting dimensions
Db | 40,6 mm | Shoulder diameter axial guidance NK/housing |
db | 44,4 mm | Shoulder diameter axial guidance NK/shaft |
Da | 45,5 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
E | 45 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |