Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:33:31 GMT+0000 (Coordinated Universal Time)



RNAO35X47X18-XL
Needle roller bearing
Needle roller bearings RNAO, without ribs
Yerine geçer
RNAO35X47X18
Ürün bilgisi



Main Dimensions & Performance Data
Fw | 35 mm | Under roller diameter |
D | 47 mm | Outside diameter |
C | 18 mm | Width, outer ring |
Cr | 31.000 N | Basic dynamic load rating, radial |
C0r | 43.000 N | Basic static load rating, radial |
Cur | 7.500 N | Fatigue load limit, radial |
nG | 12.700 1/min | Limiting speed |
nϑr | 7.400 1/min | Reference speed |
≈m | 76 g | Ağırlık |
Mounting dimensions
Db | 35,6 mm | Shoulder diameter axial guidance NK/housing |
db | 41,4 mm | Shoulder diameter axial guidance NK/shaft |
Da | 42,5 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
E | 42 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |