Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:33:12 GMT+0000 (Coordinated Universal Time)



RNAO30X42X16-XL
Needle roller bearing
Needle roller bearings RNAO, without ribs
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
Fw | 30 mm | Under roller diameter |
D | 42 mm | Outside diameter |
C | 16 mm | Width, outer ring |
Cr | 26.000 N | Basic dynamic load rating, radial |
C0r | 33.500 N | Basic static load rating, radial |
Cur | 5.600 N | Fatigue load limit, radial |
nG | 14.600 1/min | Limiting speed |
nϑr | 8.500 1/min | Reference speed |
≈m | 59 g | Ağırlık |
Mounting dimensions
Db | 30,6 mm | Shoulder diameter axial guidance NK/housing |
db | 36,4 mm | Shoulder diameter axial guidance NK/shaft |
Da | 37,5 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
E | 37 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |