Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:00:15 GMT+0000 (Coordinated Universal Time)



RNA6918-ZW-XL
Radial roller bearing
Needle roller bearings RNA69..-ZW, Dimension series 69, double row
Yerine geçer
RNA6918-ZW
Ürün bilgisi

Main Dimensions & Performance Data
Fw | 105 mm | Under roller diameter |
D | 125 mm | Outside diameter |
Cr | 195.000 N | Basic dynamic load rating, radial |
C0r | 425.000 N | Basic static load rating, radial |
Cur | 76.000 N | Fatigue load limit, radial |
nG | 4.400 1/min | Limiting speed |
nG Grease | 2.650 1/min | Limiting speed for grease lubrication |
nϑr | 2.700 1/min | Reference speed |
≈m | 1,257 kg | Ağırlık |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
C | 63 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |