Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:31:07 GMT+0000 (Coordinated Universal Time)



RNA6911-ZW-XL
Radial roller bearing
Needle roller bearings RNA69..-ZW, Dimension series 69, double row
Yerine geçer
RNA6911-ZW
Tercih edilen ürün

Main Dimensions & Performance Data
Fw | 63 mm | Under roller diameter |
D | 80 mm | Outside diameter |
Cr | 102.000 N | Basic dynamic load rating, radial |
C0r | 176.000 N | Basic static load rating, radial |
Cur | 30.500 N | Fatigue load limit, radial |
nG | 7.200 1/min | Limiting speed |
nG Grease | 4.300 1/min | Limiting speed for grease lubrication |
nϑr | 4.200 1/min | Reference speed |
≈m | 485 g | Ağırlık |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
C | 45 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |