Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:29:44 GMT+0000 (Coordinated Universal Time)



RNA4908-RSR-XL
Needle roller bearing
Needle roller bearings RNA49..-RSR, dimension series 49, lip seal on one side

Main Dimensions & Performance Data
Fw | 48 mm | Under roller diameter |
D | 62 mm | Outside diameter |
C | 22 mm | Width, outer ring |
Cr | 41.000 N | Basic dynamic load rating, radial |
C0r | 53.000 N | Basic static load rating, radial |
Cur | 9.000 N | Fatigue load limit, radial |
nG | 5.500 1/min | Limiting speed |
≈m | 137,2 g | Ağırlık |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |