Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:38:49 GMT+0000 (Coordinated Universal Time)



RNA4906-XL
Radial roller bearing
Radial roller bearing RNA..-XL
Yerine geçer
RNA4906
Tercih edilen ürün

Main Dimensions & Performance Data
Fw | 35 mm | Under roller diameter |
D | 47 mm | Outside diameter |
B | 17 mm | Width |
Cr | 28.500 N | Basic dynamic load rating, radial |
C0r | 35.500 N | Basic static load rating, radial |
Cur | 6.600 N | Fatigue load limit, radial |
nG | 12.600 1/min | Limiting speed |
nG Grease | 7.500 1/min | Limiting speed for grease lubrication |
nϑr | 6.900 1/min | Reference speed |
≈m | 70,36 g | Ağırlık |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
C | 17 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Mevcut ürün modeliniz
Cage | Standard | |
Lubrication hole | the aid of the bearing frequency calculator, you can determine this by inputting the geometrical data. | With |
Coating | Without | |
Sealing | Without | |
Special features | Without | |
Number of rolling element rows | 1 | Single-row design |
Özellikleri


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Thermal | Deutsch
Ausbau von Wälzlagern - Thermischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Deutsch
Einbau von Wälzlagern - Einbau von Nadellagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen

2025-02-15 | Katalog | HR1 | Deutsch
Wälzlager

2024-03-15 | Katalog | HR1 | Chinesisch