Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:08:45 GMT+0000 (Coordinated Universal Time)



RNA4826-XL
Radial roller bearing
Radial roller bearing RNA..-XL
Yerine geçer
RNA4826
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
Fw | 145 mm | Under roller diameter |
D | 165 mm | Outside diameter |
B | 35 mm | Width |
Cr | 134.000 N | Basic dynamic load rating, radial |
C0r | 310.000 N | Basic static load rating, radial |
Cur | 49.500 N | Fatigue load limit, radial |
nG | 3.250 1/min | Limiting speed |
nG Grease | 1.950 1/min | Limiting speed for grease lubrication |
nϑr | 2.000 1/min | Reference speed |
≈m | 0,938 kg | Ağırlık |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
C | 35 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Cage | Standard | |
Lubrication hole | With | With |
Coating | Without | |
Sealing | Without | |
Special features | Without | |
Number of rolling element rows | 1 | Single-row design |
Özellikleri