Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:22:07 GMT+0000 (Coordinated Universal Time)



RMEY55-XL
Flanged housing unit
Housing units RMEY, four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, R seals
Yerine geçer
RMEY55
Tercih edilen ürün


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
H | 185 mm | Height flange |
U | 33,4 mm | Total height unit |
Cr | 43.500 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
Cur | 1.240 N | Fatigue load limit, radial |
≈m | 3,26 kg | Ağırlık |
Mounting dimensions
J | 150 mm | Pitch circle diameter (holes) |
N | 18 mm | Fixing bore |
Z | 125 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 27,5 mm | Height housing |
A1 | 15 mm | Thickness of flange |
B | 55,6 mm | Width |
S | 3 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
ME11 | Housing | |
GYE55-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

