Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:41:49 GMT+0000 (Coordinated Universal Time)



RMEY20-XL-N
Flanged housing unit
Housing units RMEY, four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, R seals
Yerine geçer
RMEY20-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
H | 100 mm | Height flange |
U | 16,3 mm | Total height unit |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,5 kg | Ağırlık |
Mounting dimensions
J | 78 mm | Pitch circle diameter (holes) |
N | 9 mm | Fixing bore |
Z | 62 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 17 mm | Height housing |
A1 | 8 mm | Thickness of flange |
A2 | 2 mm | Distance raceway |
B | 31 mm | Width |
S | 2 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
ME04 | Housing | |
GYE20-XL-KRR-B | Bearing designation | |
KASK04 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |

