Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:50:55 GMT+0000 (Coordinated Universal Time)



RMEO35-XL
Flanged housing unit
Housing units RMEO, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, series 63, R seals
Yerine geçer
RMEO35
Tercih edilen ürün


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
H | 174 mm | Height flange |
B1 | 51,6 mm | Locking collar total width |
U | 35,35 mm | Total height unit |
Cr | 39.000 N | Basic dynamic load rating, radial |
C0r | 20.900 N | Basic static load rating, radial |
Cur | 1.090 N | Fatigue load limit, radial |
≈m | 2,5 kg | Ağırlık |
Mounting dimensions
J | 141 mm | Pitch circle diameter (holes) |
N | 19 mm | Fixing bore |
Z | 100 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 25 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | -2 mm | Distance raceway |
S | 2 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
MEO07 | Housing | |
GNE35-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

