Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:07:10 GMT+0000 (Coordinated Universal Time)



RME60-XL-N
Flanged housing unit
Housing units RME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Yerine geçer
RME60-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
H | 195 mm | Height flange |
B1 | 77,9 mm | Locking collar total width |
U | 45,9 mm | Total height unit |
Cr | 56.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.710 N | Fatigue load limit, radial |
≈m | 4,009 kg | Ağırlık |
Mounting dimensions
J | 160 mm | Pitch circle diameter (holes) |
N | 18 mm | Fixing bore |
Z | 135 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 29 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 1 mm | Distance raceway |
S | 3 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
GG.ME12 | Housing | |
GE60-XL-KRR-B | Bearing designation | |
KASK12 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Mevcut ürün modeliniz
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |

