Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:02:53 GMT+0000 (Coordinated Universal Time)



RME30-XL-N
Flanged housing unit
Housing units RME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Yerine geçer
RME30-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
H | 125 mm | Height flange |
B1 | 48,5 mm | Locking collar total width |
U | 28,1 mm | Total height unit |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 530 N | Fatigue load limit, radial |
≈m | 1,03 kg | Ağırlık |
Mounting dimensions
J | 100 mm | Pitch circle diameter (holes) |
N | 11,5 mm | Fixing bore |
Z | 80 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 20,5 mm | Height housing |
A1 | 9,5 mm | Thickness of flange |
A2 | 2 mm | Distance raceway |
S | 2 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
GG.ME06 | Housing | |
GE30-XL-KRR-B | Bearing designation | |
KASK06 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


Son görüntülenen ürünler

Wait to see recently viewed products