Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:49:26 GMT+0000 (Coordinated Universal Time)



RME25-XL-N
Flanged housing unit
Housing units RME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Yerine geçer
RME25-N
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
H | 115 mm | Height flange |
B1 | 44,5 mm | Locking collar total width |
U | 24,4 mm | Total height unit |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,8 kg | Ağırlık |
Mounting dimensions
J | 90 mm | Pitch circle diameter (holes) |
N | 9 mm | Fixing bore |
Z | 70 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 19 mm | Height housing |
A1 | 9 mm | Thickness of flange |
A2 | 2,5 mm | Distance raceway |
S | 2 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
GG.ME05 | Housing | |
GE25-XL-KRR-B | Bearing designation | |
KASK05 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |