Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:41:49 GMT+0000 (Coordinated Universal Time)


RHEY25-TV-VA
Take-up housing unit
Take-up housing unit RHEY..-TV-VA, RIBB plastic
Tercih edilen ürün


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 99 mm | Length |
M | 74 mm | Housing total width |
≈m | 0,4 kg | Ağırlık |
Mounting dimensions
L1 | 63,5 mm | Distance shaft axis |
L3 | 46 mm | Length guidance grooves |
K | M16 | Thread fixing bore |
Q | 1/4-28 UNF | Connection thread for lubrication |
Dimensions
T | 36 mm | Height (housing, mounting side) |
A2 | 27,5 mm | Width housing |
Additional information
HE05-TV | Housing | |
GYE25-KRR-B-FA107-VA | Bearing designation | |
KASK05-S-G | End cap | |
KASK05-S-R-NBR | Open protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Special material | TV | Plastic housing |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |
Material | TV | Plastic |

