Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:39:04 GMT+0000 (Coordinated Universal Time)



RFE40-XL
Flanged housing unit
Housing units RFE, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Tercih edilen ürün


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
H | 145 mm | Height flange |
H | 145 mm | Flange width |
U | 46,4 mm | Total height unit |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 840 N | Fatigue load limit, radial |
≈m | 1,69 kg | Ağırlık |
Mounting dimensions
J | 120 mm | Distance fixing bore |
J | 120 mm | Pitch circle diameter (holes) |
N | 11,5 mm | Fixing bore |
T1 | 4 mm | Height spigot |
Z | 100 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 26 mm | Height housing |
A1 | 11,5 mm | Thickness of flange |
A2 | 11,5 mm | Distance raceway |
B1 | 56,5 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FE08 | Housing | |
GE40-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

