Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:12:54 GMT+0000 (Coordinated Universal Time)


RCJY50-TV-VA
Flanged housing unit
Flanged housing unit RCJY..-TV-VA
Tercih edilen ürün
Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 143 mm | Flange width |
U | 57,6 mm | Total height unit |
Cr | 33.500 N | Basic dynamic load rating, radial |
C0r | 22.100 N | Basic static load rating, radial |
Cur | 1.090 N | Fatigue load limit, radial |
C0r G | 19.600 N | Load carrying capacity (housing) |
≈m | 1,257 kg | Ağırlık |
Mounting dimensions
J | 111 mm | Distance fixing bore |
N | 17 mm | Fixing bore |
W | 5 mm | Width of flats |
n | 4 | Number of screwing holes |
Dimensions
A | 43 mm | Height housing |
A1 | 21 mm | Thickness of flange |
A2 | 25 mm | Distance raceway |
B | 51,6 mm | Width |
Additional information
1 | Number of housings | |
GEHCJ10-TV | Housing | |
GYE50-KRR-B-FA107-VA | Bearing designation | |
KASK10 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | TV | Plastic |

