Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:45:07 GMT+0000 (Coordinated Universal Time)



RCJTZ50-XL
Flanged housing unit
Housing units RCJTZ, two-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Yerine geçer
RCJTZ50
Tercih edilen ürün


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 116 mm | Flange width |
H | 190 mm | Height flange |
U | 62,2 mm | Total height unit |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 990 N | Fatigue load limit, radial |
≈m | 2,304 kg | Ağırlık |
Mounting dimensions
J | 157 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
T1 | 4 mm | Height spigot |
Z | 105 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 2 | Number of screwing holes |
Dimensions
A | 35 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 24 mm | Distance raceway |
V | 116 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 69 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
CJTZ10 | Housing | |
GE50-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |

