Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:54:40 GMT+0000 (Coordinated Universal Time)



RCJTZ30-XL
Flanged housing unit
Housing units RCJTZ, two-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Yerine geçer
RCJTZ30
Tercih edilen ürün


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 83 mm | Flange width |
H | 142 mm | Height flange |
U | 47,2 mm | Total height unit |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 530 N | Fatigue load limit, radial |
≈m | 0,98 kg | Ağırlık |
Mounting dimensions
J | 116,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
T1 | 3 mm | Height spigot |
Z | 80 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 2 | Number of screwing holes |
Dimensions
A | 28 mm | Height housing |
A1 | 12 mm | Thickness of flange |
A2 | 17 mm | Distance raceway |
B1 | 48,5 mm | Locking collar total width |
V | 83 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 44 mm | Outside diameter eccentric locking collar |
Additional information
GEHCJTZ06-GG | Housing | |
GE30-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |

