Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:04:58 GMT+0000 (Coordinated Universal Time)



RCJTA25-XL-N
Flanged housing unit
Housing units RCJTA, two-bolt flanged housing units, cast iron, adapter sleeve, R seals
Yerine geçer
RCJTA25-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 70 mm | Flange width |
H | 124 mm | Height flange |
U | 40,4 mm | Total height unit |
Cr | 14.400 N | Basic dynamic load rating, radial |
C0r | 8.100 N | Basic static load rating, radial |
Cur | 420 N | Fatigue load limit, radial |
≈m | 0,55 kg | Ağırlık |
Mounting dimensions
J | 99 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 28,5 mm | Height housing |
A1 | 11 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
B1 | 28 mm | Locking collar total width |
V | 70 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 38 mm | Outside diameter locking collar |
Additional information
GEHCJT05-GG-N | Housing | |
GSH25-XL-2RSR-B | Bearing designation | |
KASK05 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |

