Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:42:09 GMT+0000 (Coordinated Universal Time)



RCJO90-XL
Flanged housing unit
Housing units RCJO, four-bolt flanged housing units, cast iron, eccentric locking collar, series 63, R seals
Yerine geçer
RCJO90
Tercih edilen ürün


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
L | 280 mm | Flange width |
U | 114 mm | Total height unit |
Cr | 143.000 N | Basic dynamic load rating, radial |
C0r | 107.000 N | Basic static load rating, radial |
Cur | 3.850 N | Fatigue load limit, radial |
≈m | 21,76 kg | Ağırlık |
Mounting dimensions
J | 216 mm | Distance fixing bore |
N | 28 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 85 mm | Height housing |
A1 | 28,5 mm | Thickness of flange |
A2 | 48,5 mm | Distance raceway |
V | 230 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 132 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJO18 | Housing | |
GNE90-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

