Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:50:05 GMT+0000 (Coordinated Universal Time)



RCJ40-XL-FA164
Flanged housing unit
Housing units RCJ..-FA164, four-bolt flanged housing units, cast iron, eccentric locking collar, R seals, for temperatures up to +250°C
Ürün bilgisi


Main Dimensions & Performance Data
L | 130 mm | Flange width |
U | 59,1 mm | Total height unit |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 940 N | Fatigue load limit, radial |
≈m | 1,97 kg | Ağırlık |
Mounting dimensions
J | 101,5 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
Dimensions
A | 36,5 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 24 mm | Distance raceway |
V | 110 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
CJ08 | Housing | |
GE40-XL-KRR-B-FA164 | Bearing designation |
Temperature range
Tmin | 150 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |