Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:05:51 GMT+0000 (Coordinated Universal Time)



RCJ60-XL-N
Flanged housing unit
Housing units RCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, R seals
Tercih edilen ürün


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
L | 175 mm | Flange width |
U | 80,9 mm | Total height unit |
Cr | 56.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.710 N | Fatigue load limit, radial |
≈m | 4,27 kg | Ağırlık |
Mounting dimensions
J | 143 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 47,5 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 34 mm | Distance raceway |
V | 150 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 84 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJ12 | Housing | |
GE60-XL-KRR-B | Bearing designation | |
KASK12 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

