Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
06:42:03 GMT+0000 (Coordinated Universal Time)



RATY30-XL
Flanged housing unit
Housing units RATY, two-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals
Yerine geçer
RATY30
Tercih edilen ürün


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 84 mm | Flange width |
H | 112,7 mm | Height flange |
U | 23,5 mm | Total height unit |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 480 N | Fatigue load limit, radial |
C0r G | 5.000 N | Load carrying capacity (housing) |
Cg | 5.000 N | Load carrying capacity (housing) |
≈m | 0,42 kg | Ağırlık |
Mounting dimensions
J | 90,5 mm | Distance fixing bore |
N | 10,5 mm | Fixing bore |
N | 10,5 mm | Fixing square |
n | 2 | Number of screwing holes |
Dimensions
A | 8,7 mm | Height housing |
B | 30 mm | Width |
S1 | 2,5 mm | Thickness of flange |
S | 2,5 mm | Thickness of flange |
V | 71 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN62-MST | Housing | |
AY30-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

