Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:16:08 GMT+0000 (Coordinated Universal Time)



RATR35-XL
Flanged housing unit
Housing units RATR, three-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
Yerine geçer
RATR 35, RATR35
Tercih edilen ürün


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
H2 | 105,6 mm | Height flange |
H | 122 mm | Height flange |
H | 122 mm | Flange width |
U | 31,9 mm | Total height unit |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 650 N | Fatigue load limit, radial |
C0r G | 6.400 N | Load carrying capacity (housing) |
Cg | 6.400 N | Load carrying capacity (housing) |
≈m | 0,63 kg | Ağırlık |
Mounting dimensions
J | 100 mm | Distance fixing bore |
J | 100 mm | Pitch circle diameter (holes) |
N | 10,5 mm | Fixing square |
n | 3 | Number of screwing holes |
Dimensions
A | 9,5 mm | Height housing |
H1 | 44,5 mm | Distance shaft axis |
S | 2,5 mm | Thickness of flange |
V | 81 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN72-MSTR | Housing | |
RAE35-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


Son görüntülenen ürünler

Wait to see recently viewed products