Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:56:54 GMT+0000 (Coordinated Universal Time)



RAT25-XL
Flanged housing unit
Housing units RAT, two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
Yerine geçer
RAT25
Tercih edilen ürün


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 71 mm | Flange width |
H | 95,2 mm | Height flange |
H | 95 mm | Flange width |
U | 25,5 mm | Total height unit |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
C0r G | 3.650 N | Load carrying capacity (housing) |
Cg | 3.650 N | Load carrying capacity (housing) |
≈m | 0,276 kg | Ağırlık |
Mounting dimensions
J | 76,2 mm | Distance fixing bore |
N | 8,7 mm | Fixing square |
n | 2 | Number of screwing holes |
Dimensions
A | 8,7 mm | Height housing |
S1 | 2 mm | Thickness of flange |
S | 2 mm | Thickness of flange |
V | 60 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN52-MST | Housing | |
RAE25-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

