Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:12:19 GMT+0000 (Coordinated Universal Time)



RAT17-XL
Flanged housing unit
Housing units RAT, two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
Yerine geçer
RAT17
Tercih edilen ürün


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
L | 58,7 mm | Flange width |
H | 81 mm | Height flange |
H | 81 mm | Flange width |
U | 24 mm | Total height unit |
Cr | 9.800 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 248 N | Fatigue load limit, radial |
C0r G | 2.700 N | Load carrying capacity (housing) |
Cg | 2.700 N | Load carrying capacity (housing) |
≈m | 0,19 kg | Ağırlık |
Mounting dimensions
J | 63,5 mm | Distance fixing bore |
N | 7,1 mm | Fixing square |
n | 2 | Number of screwing holes |
Dimensions
A | 7 mm | Height housing |
S1 | 2 mm | Thickness of flange |
S | 2 mm | Thickness of flange |
V | 48 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN40-MST | Housing | |
RAE17-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Mevcut ürün modeliniz
Material | Steel sheet |

