Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:03:19 GMT+0000 (Coordinated Universal Time)



RASEY16-XL
Plummer block housing unit
Plummer block housing units RASEY, cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
Yerine geçer
RASEY16
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 16 mm | Bore diameter |
L | 125 mm | Length total |
H2 | 57 mm | Height |
≈m | 0,42 kg | Ağırlık |
Mounting dimensions
J | 95 mm | Distance fixing bore |
N | 11 mm | Width (slot) |
N1 | 19 mm | Length (slot) |
Dimensions
H | 30,2 mm | Distance shaft axis |
A | 30 mm | Width (base) |
A1 | 18 mm | Width (head) |
H1 | 10 mm | Heigth (base) |
B | 27,4 mm | Width |
S1 | 15,9 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE03 | Housing | |
GYE16-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |