Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:56:54 GMT+0000 (Coordinated Universal Time)



RALTR20-XL
Flanged housing unit
Housing units RALTR, three-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seals, without relubrication facility
Yerine geçer
RALTR20
Tercih edilen ürün
Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
H2 | 76,2 mm | Height flange |
H | 90,5 mm | Height flange |
H | 90,5 mm | Flange width |
U | 20,6 mm | Total height unit |
Cr | 9.400 N | Basic dynamic load rating, radial |
C0r | 5.000 N | Basic static load rating, radial |
Cur | 238 N | Fatigue load limit, radial |
C0r G | 2.600 N | Load carrying capacity (housing) |
Cg | 2.600 N | Load carrying capacity (housing) |
≈m | 0,21 kg | Ağırlık |
Mounting dimensions
J | 71,5 mm | Pitch circle diameter (holes) |
N | 8,7 mm | Fixing square |
W | 2,5 mm | Width across flats |
n | 3 | Number of screwing holes |
Dimensions
A | 7,2 mm | Height housing |
H1 | 33,3 mm | Distance shaft axis |
B | 16,7 mm | Width |
S | 2 mm | Thickness of flange |
V | 49 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN42-LSTR | Housing | |
RALE20-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

