Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:15:29 GMT+0000 (Coordinated Universal Time)



RALE30-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearings RALE..-NPP-B, spherical outer ring, location by eccentric locking collar, P seals on both sides
Yerine geçer
RALE30-NPP-B
Tercih edilen ürün

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
DSP | 55 mm | Outside diameter |
B | 18,5 mm | Width |
Cur | 430 N | Fatigue load limit, radial |
B1 | 26,5 mm | Locking collar total width |
Cr | 13.200 N | Basic dynamic load rating, radial |
C0r | 8.300 N | Basic static load rating, radial |
≈m | 0,18 kg | Ağırlık |
Dimensions
C | 13 mm | Width, outer ring |
S | 6,5 mm | Distance raceway |
d2 | 35,7 mm | Rib diameter sealing inner ring |
d3 | 42,5 mm | Outside diameter locking collar/locknut |
W | 2,5 mm | Width of flats |
Calculation factors
f0 | 14,8 | Calculation factor |


Son görüntülenen ürünler

Wait to see recently viewed products