Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:51:18 GMT+0000 (Coordinated Universal Time)



RALE25-XL-NPP
Radial insert ball bearing
Radial insert ball bearings RALE..-NPP, cylindrical outer ring, location by eccentric locking collar, P seals on both sides
Yerine geçer
RALE25-NPP
Tercih edilen ürün

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 17,5 mm | Width |
B1 | 25,5 mm | Locking collar total width |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 5.900 N | Basic static load rating, radial |
Cur | 280 N | Fatigue load limit, radial |
≈m | 0,13 kg | Ağırlık |
Dimensions
C | 12 mm | Width, outer ring |
S | 6 mm | Distance raceway |
d2 | 30 mm | Rib diameter sealing inner ring |
d3 | 36 mm | Outside diameter locking collar/locknut |
W | 2,5 mm | Width of flats |
Calculation factors
f0 | 14,6 | Calculation factor |

