Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:47:02 GMT+0000 (Coordinated Universal Time)
RAE35-XL-NPP-NR
Radial insert ball bearing
Radial insert ball bearings RAE..-NPP-NR, cylindrical outer ring, location by eccentric locking collar, slots in outer ring, P seals on both sides
Yerine geçer
RAE35-NPP-NR
Tercih edilen ürün
Ürün bilgisi
Metrik
İngiliz ölçü sistemi
Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 25,4 mm | Width |
B1 | 39 mm | Locking collar total width |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 730 N | Fatigue load limit, radial |
≈m | 0,53 kg | Ağırlık |
Dimensions
C | 19 mm | Width, outer ring |
S | 9,5 mm | Distance raceway |
d2 | 44,6 mm | Rib diameter sealing inner ring |
d3 | 55 mm | Outside diameter locking collar/locknut |
A | 4,98 mm | Distance snap ring |
0 mm | Upper distance retaining ring tolerance | |
-0,3 mm | Lower distance retaining ring tolerance | |
W | 5 mm | Width of flats |
D2 | 78,6 mm | Outside diameter snap ring |
0 mm | Upper width snap ring tolerance | |
-0,1 mm | Lower width snap ring tolerance |
Calculation factors
f0 | 13,8 | Calculation factor |