Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:28:09 GMT+0000 (Coordinated Universal Time)



RA30-XL
Flanged housing unit
Flanged housing unit RA..-XL
Yerine geçer
RA30
Tercih edilen ürün


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
H | 112,7 mm | Height flange |
H | 112,7 mm | Flange width |
U | 29,2 mm | Total height unit |
B1 | 35,8 mm | Locking collar total width |
Cur | 480 N | Fatigue load limit, radial |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
C0r G | 5.000 N | Load carrying capacity (housing) |
≈m | 0,58 kg | Ağırlık |
Mounting dimensions
J | 90,5 mm | Pitch circle diameter (holes) |
N | 10,5 mm | Fixing square |
n | 3 | Number of screwing holes |
Dimensions
A | 8,7 mm | Height housing |
S | 2,5 mm | Thickness of flange |
V | 71 mm | Shoulder diameter housing |
d3 | 44 mm | Outside diameter locking collar/locknut |
Additional information
2 | Number of housings | |
FLAN62-MSB-FA125 | Housing | |
EXZ | Fixing | |
RAE30-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | Steel sheet |

