Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:41:40 GMT+0000 (Coordinated Universal Time)



RA15-XL
Flanged housing unit
Flanged housing unit RA..-XL
Yerine geçer
RA15
Tercih edilen ürün


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
H | 81 mm | Height flange |
H | 81 mm | Flange width |
U | 24 mm | Total height unit |
B1 | 28,6 mm | Locking collar total width |
Cur | 248 N | Fatigue load limit, radial |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
C0r G | 2.700 N | Load carrying capacity (housing) |
≈m | 0,36 kg | Ağırlık |
Mounting dimensions
J | 63,5 mm | Pitch circle diameter (holes) |
N | 7,1 mm | Fixing square |
n | 3 | Number of screwing holes |
Dimensions
A | 7 mm | Height housing |
S | 2 mm | Thickness of flange |
V | 48 mm | Shoulder diameter housing |
d3 | 28,4 mm | Outside diameter locking collar/locknut |
Additional information
2 | Number of housings | |
FLAN40-MSB-FA125 | Housing | |
EXZ | Fixing | |
RAE15-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | Steel sheet |

