Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:23:44 GMT+0000 (Coordinated Universal Time)



QJ309-XL-TVP
Four-point contact bearing
Four point contact bearing QJ3..-XL-TVP, X-life, plastic cage
Yerine geçer
QJ309-TVP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 25 mm | Width |
Cr | 107.000 N | Basic dynamic load rating, radial |
C0r | 83.000 N | Basic static load rating, radial |
Cur | 6.200 N | Fatigue load limit, radial |
nG | 9.100 1/min | Limiting speed |
nϑr | 5.700 1/min | Reference speed |
≈m | 0,899 kg | Ağırlık |
Mounting dimensions
da min | 54 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 81,65 mm | Shoulder diameter outer ring |
d1 | 63,35 mm | Shoulder diameter inner ring |
a | 50,8 mm | Distance between the apexes of the pressure cones |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |