Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:05:50 GMT+0000 (Coordinated Universal Time)



QJ305-XL-TVP
Four-point contact bearing
Four point contact bearing QJ3..-XL-TVP, X-life, plastic cage
Yerine geçer
QJ305-TVP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 17 mm | Width |
Cr | 46.500 N | Basic dynamic load rating, radial |
C0r | 31.500 N | Basic static load rating, radial |
Cur | 2.180 N | Fatigue load limit, radial |
nG | 15.500 1/min | Limiting speed |
nϑr | 8.800 1/min | Reference speed |
≈m | 0,249 kg | Ağırlık |
Mounting dimensions
da min | 32 mm | Minimum diameter shaft shoulder |
Da max | 55 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 49,5 mm | Shoulder diameter outer ring |
d1 | 37,5 mm | Shoulder diameter inner ring |
a | 30,5 mm | Distance between the apexes of the pressure cones |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Mevcut ürün modeliniz
Cage | TVP | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Axial internal clearance | CN | Group N (CN) |
Özellikleri