Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:12:22 GMT+0000 (Coordinated Universal Time)



QJ211-XL-TVP
Four-point contact bearing
Four point contact bearing QJ2..-XL-TVP, X-life, plastic cage
Yerine geçer
QJ211-TVP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 21 mm | Width |
Cr | 81.000 N | Basic dynamic load rating, radial |
C0r | 76.000 N | Basic static load rating, radial |
Cur | 5.300 N | Fatigue load limit, radial |
nG | 9.100 1/min | Limiting speed |
nϑr | 5.800 1/min | Reference speed |
≈m | 0,66 kg | Ağırlık |
Mounting dimensions
da min | 64 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 84,65 mm | Shoulder diameter outer ring |
d1 | 70,35 mm | Shoulder diameter inner ring |
a | 54,3 mm | Distance between the apexes of the pressure cones |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |