Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:28:46 GMT+0000 (Coordinated Universal Time)


QJ1972-N2-MPA
Four-point contact bearing
Four point contact bearing QJ19..-N2-MPA, holding grooves, solid brass cage
Ürün bilgisi


Main Dimensions & Performance Data
d | 360 mm | Bore diameter |
D | 480 mm | Outside diameter |
B | 56 mm | Width |
Cr | 495.000 N | Basic dynamic load rating, radial |
C0r | 1.030.000 N | Basic static load rating, radial |
Cur | 28.000 N | Fatigue load limit, radial |
nG | 2.220 1/min | Limiting speed |
nϑr | 990 1/min | Reference speed |
≈m | 30,2 kg | Ağırlık |
Mounting dimensions
da min | 372,4 mm | Minimum diameter shaft shoulder |
Da max | 467,6 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 438,8 mm | Shoulder diameter outer ring |
d1 | 403,3 mm | Shoulder diameter inner ring |
a | 294,1 mm | Distance between the apexes of the pressure cones |
an | 15 mm | Hight retaining slot |
bn | 12,5 mm | Width retaining slot |
rn | 2,5 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |