Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:21:19 GMT+0000 (Coordinated Universal Time)


QJ1244-N2-MPA
Four-point contact bearing
Four point contact bearing QJ12..-N2-MPA, holding grooves, solid brass cage
Yerine geçer
QJ1244N2MPA


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 400 mm | Outside diameter |
B | 78 mm | Width |
Cr | 570.000 N | Basic dynamic load rating, radial |
C0r | 980.000 N | Basic static load rating, radial |
Cur | 32.000 N | Fatigue load limit, radial |
nG | 2.850 1/min | Limiting speed |
nϑr | 1.600 1/min | Reference speed |
≈m | 46,6 kg | Ağırlık |
Mounting dimensions
da min | 237 mm | Minimum diameter shaft shoulder |
Da max | 383 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 330,1 mm | Shoulder diameter outer ring |
d1 | 287,8 mm | Shoulder diameter inner ring |
a | 310 mm | Distance between the apexes of the pressure cones |
an | 12,7 mm | Hight retaining slot |
bn | 10,5 mm | Width retaining slot |
rn | 2 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 45 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch