Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:05:54 GMT+0000 (Coordinated Universal Time)



PSHEY50-XL-N
Plummer block housing unit
Plummer block housing units PSHEY, cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
Yerine geçer
PSHEY50-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 135 mm | Length total |
H2 | 115 mm | Height |
≈m | 2,17 kg | Ağırlık |
Mounting dimensions
J | 101,6 mm | Distance fixing bore |
K | M16 | Thread fixing bore |
Dimensions
H | 57,2 mm | Distance shaft axis |
A | 54 mm | Width (base) |
A1 | 34 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
S1 | 32 mm | Distance of raceway to locking collar |
Additional information
SHE10 | Housing | |
GAY50-XL-NPP-B | Bearing designation | |
KASK10 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |


Son görüntülenen ürünler

Wait to see recently viewed products