Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:31:45 GMT+0000 (Coordinated Universal Time)



PSHE55-XL
Plummer block housing unit
Plummer block housing units PSHE, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
Yerine geçer
PSHE55
Tercih edilen ürün


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
L | 150 mm | Length total |
H2 | 125 mm | Height |
≈m | 3,48 kg | Ağırlık |
Mounting dimensions
J | 118 mm | Distance fixing bore |
K | M16 | Thread fixing bore |
Dimensions
H | 64 mm | Distance shaft axis |
A | 60 mm | Width (base) |
A1 | 35 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
B1 | 48,4 mm | Locking collar total width |
S1 | 35,9 mm | Distance of raceway to locking collar |
Additional information
SHE11 | Housing | |
GRAE55-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |

