Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:17:06 GMT+0000 (Coordinated Universal Time)



PSHE40-XL-N
Plummer block housing unit
Plummer block housing units PSHE, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
Tercih edilen ürün


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 116 mm | Length total |
H2 | 99 mm | Height |
≈m | 1,54 kg | Ağırlık |
Mounting dimensions
J | 88,9 mm | Distance fixing bore |
K | M12 | Thread fixing bore |
Dimensions
H | 49,2 mm | Distance shaft axis |
A | 48 mm | Width (base) |
A1 | 30 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
B1 | 43,8 mm | Locking collar total width |
S1 | 32,8 mm | Distance of raceway to locking collar |
Additional information
SHE08 | Housing | |
GRAE40-XL-NPP-B | Bearing designation | |
KASK08 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |


Son görüntülenen ürünler

Wait to see recently viewed products