Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:10:14 GMT+0000 (Coordinated Universal Time)



PSHE12-XL
Plummer block housing unit
Plummer block housing units PSHE, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
Yerine geçer
PSHE12
Tercih edilen ürün


Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
L | 63 mm | Length total |
H2 | 57 mm | Height |
≈m | 0,4 kg | Ağırlık |
Mounting dimensions
J | 47 mm | Distance fixing bore |
K | M8 | Thread fixing bore |
Dimensions
H | 30,2 mm | Distance shaft axis |
A | 30 mm | Width (base) |
A1 | 18 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
B1 | 28,6 mm | Locking collar total width |
S1 | 22,1 mm | Distance of raceway to locking collar |
Additional information
SHE03 | Housing | |
GRAE12-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |

