Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:27:32 GMT+0000 (Coordinated Universal Time)



PSFT35-XL
Take-up housing unit
Take-up housing units PSFT, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
Yerine geçer
PSFT35
Tercih edilen ürün


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 155 mm | Length total |
U | 44,5 mm | Total height unit |
≈m | 1,01 kg | Ağırlık |
Mounting dimensions
N | 14 mm | Fixing bore |
N1 | 45 mm | Length (slot) |
N2 | 14 mm | Width (slot) |
J | 128 mm | Distance fixing bore |
Dimensions
A1 | 12,5 mm | Thickness of flange |
A2 | 15 mm | Distance raceway |
A | 25 mm | Height housing |
V | 90 mm | Shoulder diameter housing |
W | 75 mm | Width housing slot side |
Q | M6 | Connection thread for lubrication |
Additional information
SFT07 | Housing | |
GRAE35-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |

