Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:51:28 GMT+0000 (Coordinated Universal Time)



PSFT20-XL
Take-up housing unit
Take-up housing units PSFT, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
Yerine geçer
PSFT20
Tercih edilen ürün


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 112 mm | Length total |
U | 34 mm | Total height unit |
≈m | 0,39 kg | Ağırlık |
Mounting dimensions
N | 11,5 mm | Fixing bore |
N1 | 30 mm | Length (slot) |
N2 | 11,5 mm | Width (slot) |
J | 90 mm | Distance fixing bore |
Dimensions
A1 | 10 mm | Thickness of flange |
A2 | 10,5 mm | Distance raceway |
A | 18 mm | Height housing |
V | 61 mm | Shoulder diameter housing |
W | 52 mm | Width housing slot side |
Q | M6 | Connection thread for lubrication |
Additional information
SFT04 | Housing | |
GRAE20-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |

