Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:21:31 GMT+0000 (Coordinated Universal Time)



PHUSE50-XL-N
Take-up housing unit
Take-up housing units PHUSE, cast iron and sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
Yerine geçer
PHUSE50-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
H | 130 mm | Height flange |
A | 36 mm | Height housing |
V | 120 mm | Shoulder diameter housing |
L | 256 mm | Length total |
C0r G | 23.200 N | Load carrying capacity (housing) |
≈m | 5,299 kg | Ağırlık |
Mounting dimensions
N | 14 mm | Fixing bore |
J | 180 mm | Distance fixing bore |
J1 | 100 mm | Bore distance width |
Dimensions
L1 | 60 mm | Distance shaft axis |
A2 | 30 mm | Width housing |
H1 | 60 mm | Heigth guidance |
K1 | M16 | Thread adjusting screw |
S | 4 mm | Thickness of flange |
F | 20 mm | Distance fixing bore outside |
G | 80 mm | Axial displacement |
Q | M6 | Connection thread for lubrication |
Additional information
HUE10 | Housing | |
HUSE10 | Housing (Part 2) | |
GRAE50-XL-NPP-B | Bearing designation | |
KASK10 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

