Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:17:22 GMT+0000 (Coordinated Universal Time)



PHE35-XL
Take-up housing unit
Take-up housing units PHE, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
Yerine geçer
PHE35
Tercih edilen ürün


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 122 mm | Length total |
M | 90 mm | Housing total width |
A2 | 32 mm | Width housing |
≈m | 1,3 kg | Ağırlık |
Mounting dimensions
K | M24 | Thread fixing bore |
K1 | 24 mm | Thread depth |
Dimensions
L1 | 76 mm | Distance shaft axis |
T | 40 mm | Height housing fixing side |
W2 | 49 mm | Length of guidance face |
Q | M6 | Connection thread for lubrication |
Additional information
HE07 | Housing | |
GRAE35-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |


Son görüntülenen ürünler

Wait to see recently viewed products