Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:11:18 GMT+0000 (Coordinated Universal Time)



PE20-XL
Radial insert ball bearing
Radial insert ball bearings PE, cylindrical outer ring, with steel aligning ring, location by eccentric locking collar, P seals on both sides
Yerine geçer
PE20
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 55 mm | Outside diameter |
U | 31,5 mm | Width |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,25 kg | Ağırlık |
Dimensions
A | 16 mm | Width, outer ring |
C1 | 11,2 mm | Distance ring grooves |
0,2 mm | Upper distance ring groove tolerance | |
b | 1,35 mm | Width retaining slot |
0,3 mm | Nut width upper tolerance | |
D1 | 52,6 mm | Diameter of groove |
-0,5 mm | Nut diameter lower tolerance |
Calculation factors
f0 | 13,1 | Calculation factor |
Additional information
RAE20-XL-NPP-B | Bearing designation |
İndirmeler:
Özellikleri