Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:02:53 GMT+0000 (Coordinated Universal Time)



PCSLT25-XL
Flanged housing unit
Housing units PCSLT, two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
Yerine geçer
PCSLT25
Tercih edilen ürün
Ürün bilgisi
Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 71 mm | Flange width |
H | 95,2 mm | Height flange |
U | 28 mm | Total height unit |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 5.900 N | Basic static load rating, radial |
C0r G | 4.500 N | Load carrying capacity (housing) |
≈m | 0,25 kg | Ağırlık |
Mounting dimensions
J | 76,2 mm | Distance fixing bore |
N | 8,7 mm | Fixing square |
n | 2 | Number of screwing holes |
Dimensions
A | 16 mm | Height housing |
A2 | 8,5 mm | Distance raceway |
S1 | 3 mm | Thickness |
S | 2 mm | Thickness of flange |
Additional information
1 | Number of housings | |
1 | Number of housings 2 | |
FLAN47-CSLT | Housing | |
FLAN47-CST | Housing (Part 2) | |
RALE25-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |